Signify OptiSpace, Bollard, 9.1 W, H1004 mm, 887 lm, 3000 K, CRI80, Asymmetrical, Safety class II, IP66, MSP

BCB500 LED10-4S/830 PSU II A DGR MSP CLO

Product Description

Bollard, H1004 mm, Aluminum die cast, Black, Marine salt protected coating, Baseplate, Power supply unit (On/Off), Constant light output, 887 lm, 9.1 W, 97 lm/W, 3000 K, (0,3818; 0,3796) SDCM<3, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug

Order code: 912300060283
Full order code: 872016904190500

Specifications

Lamp family code
LED10 [LED Module 1000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060283 en_AA pdf 107.1 kB

Brochures

Install instructions
Mounting instruction of OptiSpace pdf 791.0 kB

Visuals

Product-Photographs-912300060283_EU
Multiple assets - Visuals
Product-Diagrams-912300060283_EU
Multiple assets - Visuals

Photometry and Lighting design

Revit file
63_PHILIPS_OptiSpace-BCP500-3D.rfa zip 1.1 MB