Philips UniStrip G4, 619 lm, 9 W, Warm white, 40° x 40°, Safety class III, Mounting bracket adjustable
Order code: 911401739662
Full order code: 872016972741099
Specifications
Light source replaceable
No
Driver included
No
Light source engine type
LED
Lighting Technology
LED
Value ladder
Performance
Luminous Flux
619 lm
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (rated) (Nom)
69 lm/W
Color rendering index (CRI)
80
Light source color
Warm white
Luminaire light beam spread
40° x 40°
Input Voltage
24 DC V
Line Frequency
- Hz
Power Consumption
9 W
Power Factor (Fraction)
1
Connection
2 Push-in connector 2-pole
Cable
2 cables 0.15m with connectors 2-pole
Protection class IEC
Safety class III
Dimmable
No
Control interface
-
Housing Material
Aluminum extruded
Optic material
Polymethyl methacrylate
Optical cover material
Tempered glass
Fixation material
Aluminum
Housing Color
Dark gray
Mounting device
Mounting bracket adjustable
Optical cover finish
Clear
Overall length
300 mm
Overall width
38 mm
Overall height
47 mm
Dimensions (Height x Width x Depth)
47 x 38 x 300 mm
Ingress protection code
IP66 [Dust penetration-protected, jet-proof]
Mech. impact protection code
IK06 [1 J]
Optical cover type
Clear flat
Net Weight (Piece)
0.599 kg
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
Ambient temperature range
-40 to +50 °C
Luminous flux tolerance
+/-10%
Initial chromaticity
4 SDCM
Power consumption tolerance
+/-10%
Repair class
Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.