Philips HID-PV E 70 /S CDM 220-240V 50/60Hz

Product Description

Philips HID-PV E 70 /S CDM 220-240V 50/60Hz

Order code: 913712008566
Full order code: 871869642008900

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.33 ms
Input Current (Nom)
0.2 A
Inrush Current Peak (Max)
33 A
Surge Protection (Common/Differential)
EN61547 (L-L 1kV, L-G 2kV) kV

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913712008566 en_AA pdf 499.0 kB

Visuals

Product-Photographs-913712008566_EU
Multiple assets - Visuals
Product-Diagrams-913712008566_EU
Multiple assets - Visuals