Philips HID-GVIII 600W/P GP-SON 400V

Product Description

Philips HID-GVIII 600W/P GP-SON 400V

Order code: 913700660361
Full order code: 872790090905000

Specifications

Input Voltage
400 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Inrush Current Width
1.6 ms
Inrush Current Peak (Max)
30 A
Surge Protection (Common/Differential)
EN61547 (L-L 2kV, L-G 4kV) kV

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700660361 en_AA pdf 255.4 kB

Visuals

Product-Photographs-913700660361_EU
Multiple assets - Visuals
Product-Diagrams-913700660361_EU
Multiple assets - Visuals