Philips HID-High Power ballasts for MH lamps

Simple, robust magnetic ballast

Products

BMH 2000L 2050
913710107242
BMH 2000L 2114
913713201767

Product family information

Description

The HID High-Power ballast is an impregnated (HID standard) electromagnetic copper/iron ballast for use with an external ignitor for HID lamps.

Benefits

  • Limited volume of ballast coil; also lightweight

  • Simple installation and cabling

Features

  • Orthocyclic winding process

  • Ballasts equipped with screw terminal blocks as standard

Applications

  • For use with MHN lamps in sports, public, area and floodlighting
  • HID-Basic ballasts should be restricted to built-in situations where relative humidity is limited.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HID-High Power ballasts for MH lamps en_AA pdf 246.7 kB

Visuals

Family-Photographs-HID-High Power ballasts for MH lamps
Multiple assets - Visuals