Global - English

Philips HF-E 236 TL-D 220-240 50/60Hz

Product Description

Philips HF-E 236 TL-D 220-240 50/60Hz

Order code: 913713039166
Full order code: 871829166873200

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.37 ms
Inrush Current Peak (Max)
20 A

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713039166 en_AA pdf 266.2 kB

Visuals

Product-Photographs-913713039166_EU
Multiple assets - Visuals
Product-Diagrams-913713039166_EU
Multiple assets - Visuals