Global - English

Philips EB-C 128 TL5 220-240V 50/60Hz

Product Description

Philips EB-C 128 TL5 220-240V 50/60Hz

Order code: 913713196414
Full order code: 872790088656600

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.7 mA

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713196414 en_AA pdf 238.5 kB

Visuals

Product-Photographs-913713196414_EU
Multiple assets - Visuals
Product-Diagrams-913713196414_EU
Multiple assets - Visuals