Products
Product family information
Description
The Diginet dimmer grid plates are compatible with Clipsal Iconic™, allowing seamless integration of Diginet dimmers with Clipsal Iconic™ switches and skins. The range of grid plates offers versatile vertical and horizontal mounting options, ensuring they can be installed in various settings to suit your needs. Multiple gang combinations of Diginet dimmers and Clipsal Iconic™ Switches are available.
Benefits
Seamless integration between a range of Dimmers and Clipsal Iconic™ Switch configurations include integration of Clipsal Iconic™ Switches and skins.
Simple and quick installation of Diginet MEDM and LEDSmart Plus dimmers with Clipsal Iconic™ Switch plate configurations including Clipsal Iconic™ Switches.
Features
Diginet MMDM Rotary (MMDM/RT or MMDM/PB) Dimmer grid plates suitable for 1-gang, 2-gang, 3-gang, and 4-gang Clipsal Iconic™ Switch plate configurations.