Philips LEDtube, T5, DC, 1500 mm, 22 W, 49W TL5 HO, 3000 K, 3300 lm, CRI 80, 60000 hour(s)

MAS LEDtube DC72-110V 1500mm 22W 830 T5

New

Product Description

LEDtube, T5, DC, 1500 mm, 22 W, LED alternative to 49W TL5 HO, 3000 K, 3300 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 0 %, 1500 mm, RG0, SDCM 6, PF 1, IP20, SVM 0.0001, PstLM 0.045

Order code: 929004438802
Full order code: 872110315892500

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004438802 pdf 67.1 kB
Product leaflet
Localized commercial leaflet 929004438802 en_AA pdf 638.8 kB

Visuals

Product-Photographs-929004438802_EU
Multiple assets - Visuals
Product-Diagrams-929004438802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube DC72-110V 1500mm 22W 830 T5 ies 8.4 kB
LDT
LDT File - MAS LEDtube DC72-110V 1500mm 22W 830 T5 ldt 5.9 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-COMF-7950860-Ref-929004432502 pdf 982.1 kB