Philips LEDtube, T5, DC, 1200 mm, 18 W, 28W TL5 HE, 3000 K, 2600 lm, CRI 80, 60000 hour(s)

MAS LEDtube DC72-110V 1200mm 18W 830 T5

New

Product Description

LEDtube, T5, DC, 1200 mm, 18 W, LED alternative to 28W TL5 HE, 3000 K, 2600 lm, CRI 80, 60000 hour(s), 144 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 0 %, 1200 mm, RG0, SDCM 6, PF 1, IP20, SVM 0.0001, PstLM 0.022

Order code: 929004438702
Full order code: 872110315891800

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004438702 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929004438702 en_AA pdf 635.1 kB

Visuals

Product-Photographs-929004438702_EU
Multiple assets - Visuals
Product-Diagrams-929004438702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube DC72-110V 1200mm 18W 830 T5 ies 8.4 kB
LDT
LDT File - MAS LEDtube DC72-110V 1200mm 18W 830 T5 ldt 5.9 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-COMF-7950860-Ref-929004432402 pdf 983.9 kB