Philips LEDtube, T8, DC, 600 mm, 8 W, 18W TL-D, 3000 K, 4000 K, 1200 lm, CRI 80, 60000 hour(s)

MAS LEDtube DC72-110V 600mm 8W 2CCT T8

New

Product Description

LEDtube, T8, DC, 600 mm, 8 W, LED alternative to 18W TL-D, 3000 K, 4000 K, 1200 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, RG0, SDCM 6, PF 1, IP20, SVM 0.003, PstLM 0.001

Order code: 929004432702
Full order code: 872110315887100

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004432702 pdf 66.5 kB
Product leaflet
Localized commercial leaflet 929004432702 en_AA pdf 624.8 kB

Visuals

Product-Photographs-929004432702_EU
Multiple assets - Visuals
Product-Diagrams-929004432702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube DC72-110V 600mm 8W 2CCT T8 ies 8.4 kB
LDT
LDT File - MAS LEDtube DC72-110V 600mm 8W 2CCT T8 ldt 6.0 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-COMF-7950860-Ref-9290044327-02 pdf 981.7 kB