Philips LEDtube, T8, DC, 500 mm, 6 W, 15W TL-D, 3000 K, 4000 K, 880 lm, CRI 80, 60000 hour(s)

MAS LEDtube DC72-110V 450mm 6W 2CCT T8

New

Product Description

LEDtube, T8, DC, 500 mm, 6 W, LED alternative to 15W TL-D, 3000 K, 4000 K, 880 lm, CRI 80, 60000 hour(s), 146 lm/W, EEL D, G13, Beam angle 240 degree(s), Glass, 0 %, 500 mm, RG0, SDCM 6, PF 1, IP20, SVM 0.0001, PstLM 0.045

Order code: 929004432602
Full order code: 872110315886400

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004432602 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929004432602 en_AA pdf 631.5 kB

Visuals

Product-Photographs-929004432602_EU
Multiple assets - Visuals
Product-Diagrams-929004432602_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube DC72-110V 450mm 6W 2CCT T8 ies 8.2 kB
LDT
LDT File - MAS LEDtube DC72-110V 450mm 6W 2CCT T8 ldt 6.0 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-COMF-7950860-Ref-9290044326-02 pdf 981.7 kB