Philips LEDtube, T5, DC, 1500 mm, 22 W, 49W TL5 HO, 4000 K, 3600 lm, CRI 80, 60000 hour(s)

MAS LEDtube DC72-110V 1500mm 22W 840 T5

New

Product Description

LEDtube, T5, DC, 1500 mm, 22 W, LED alternative to 49W TL5 HO, 4000 K, 3600 lm, CRI 80, 60000 hour(s), 163 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 0 %, 1500 mm, RG0, SDCM 6, PF 1, IP20, SVM 0.0001, PstLM 0.039

Order code: 929004432502
Full order code: 872110315890100

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004432502 pdf 67.3 kB
Product leaflet
Localized commercial leaflet 929004432502 en_AA pdf 633.8 kB

Visuals

Product-Photographs-929004432502_EU
Multiple assets - Visuals
Product-Diagrams-929004432502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube DC72-110V 1500mm 22W 840 T5 ies 8.4 kB
LDT
LDT File - MAS LEDtube DC72-110V 1500mm 22W 840 T5 ldt 5.9 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-COMF-7950860-Ref-929004432502 pdf 982.1 kB