Philips LEDtube, T5, 1200 mm, 20 W, 2200 K, 2000 lm, 50000 hour(s)

MAS LEDtube Spectrum 1200mm 2000lm T5

Product Description

LEDtube, T5, 1200 mm, 20 W, 2200 K, 2000 lm, 50000 hour(s), 100 lm/W, G5, Plastic

Order code: 929003574510
Full order code: 694783048639700

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003574510 en_AA pdf 630.4 kB

Visuals

Product-Photographs-929003574510_EU
Multiple assets - Visuals
Product-Diagrams-929003574510_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube Spectrum 1200mm 2000lm T5 IES 21.2 kB