Philips MASTER Value, LEDtube, T8, DC, 1200 mm, 24-34 V, 15.5 W, 36W TL-D, 3000 K, 2300 lm, 50000 hour(s)

MAS LEDtube VLE DC 1200mm 15.5W 830 T8

Product Description

MASTER Value, LEDtube, T8, DC, 1200 mm, 24-34 V, 15.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, 50000 hour(s), 148 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003557121
Full order code: 871951446891700

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003557121 en_AA pdf 618.0 kB

Visuals

Product-Photographs-929003557121_EU
Multiple assets - Visuals
Product-Diagrams-929003557121_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE DC 1200mm 15.5W 830 T8 IES 21.2 kB