Philips LEDtube, Others, Mains, 300 mm, 2.2 W, 35W, 2700 K, 250 lm, CRI 80, 30000 hour(s)

LED 2.2W 300mm S14S WW ND 1CT/4

Product Description

LEDtube, Others, Mains, 300 mm, 2.2 W, LED alternative to 35W, 2700 K, 250 lm, CRI 80, 30000 hour(s), 113 lm/W, EEL E, S14s, Beam angle 140 degree(s), Plastic, 300 mm, RG0, SDCM 6, PF 0.4, IP20, SVM 0.1, PstLM 0.1

Order code: 929002444201
Full order code: 871951426356700

Specifications

Cap-Base
S14s
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
30,000 hour(s)
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002444201 pdf 66.3 kB
Product leaflet
Localized commercial leaflet 929002444201 en_AA pdf 631.2 kB

Visuals

Product-Photographs-929002444201_EU
Multiple assets - Visuals
Product-Diagrams-929002444201_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 2.2W 300mm S14S WW ND 1CT/4 IES 1.1 kB

Other

Environmental product declaration
EPD-Philips-Other-LEDtube-COMF-32624-Ref-929002444301 pdf 667.0 kB