Philips LEDtube, Others, Mains, 500 mm, 3.5 W, 60W, 2700 K, 375 lm, CRI 80, 30000 hour(s)

LED 3.5W 500mm S14D WW ND 1CT/4

Product Description

LEDtube, Others, Mains, 500 mm, 3.5 W, LED alternative to 60W, 2700 K, 375 lm, CRI 80, 30000 hour(s), 107 lm/W, EEL F, S14d, Beam angle 140 degree(s), Plastic, 500 mm, RG0, SDCM 6, PF 0.4, IP20, SVM 0.1, PstLM 0.1

Order code: 929002444101
Full order code: 871951426364200

Specifications

Cap-Base
S14d
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
30,000 hour(s)
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002444101 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929002444101 en_AA pdf 317.3 kB

Visuals

Product-Photographs-929002444101_EU
Multiple assets - Visuals
Product-Diagrams-929002444101_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 3.5W 500mm S14D WW ND 1CT/4 IES 847 B

Other

Environmental product declaration
EPD-Philips-Other-LEDtube-COMF-32624-Ref-929002444301 pdf 667.0 kB