Philips LEDtube, Others, Mains, 300 mm, 4.5 W, 60W, 2700 K, 480 lm, CRI 80, 30000 hour(s)

LED 4.5W 310mm S19 WW ND 1CT/4

Product Description

LEDtube, Others, Mains, 300 mm, 4.5 W, LED alternative to 60W, 2700 K, 480 lm, CRI 80, 30000 hour(s), 106 lm/W, EEL F, S19, Beam angle 175 degree(s), Plastic, 300 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.1, PstLM 0.1

Order code: 929002443801
Full order code: 871951426360400

Specifications

Cap-Base
S19
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
30,000 hour(s)
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002443801 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929002443801 en_AA pdf 315.1 kB

Visuals

Product-Photographs-929002443801_EU
Multiple assets - Visuals
Product-Diagrams-929002443801_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 4.5W 310mm S19 WW ND 1CT/4 IES 7.1 kB

Other

Environmental product declaration
EPD-Philips-Other-LEDtube-COMF-32624-Ref-929002444301 pdf 667.0 kB