Global - English

Philips LEDtube, T8, 600 mm, 6 W, 4000 K, 1000 lm, 50000 hour(s)

MAS LEDtube VLE 600mm HO 6W 840 T8 CN

Product Description

LEDtube, T8, 600 mm, 6 W, 4000 K, 1000 lm, 50000 hour(s), 166 lm/W, G13, Glass, RG0

Order code: 929004230010
Full order code: 694197064887500

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004230010 en_AA pdf 632.3 kB

Visuals

Product-Photographs-929004230010_EU
Multiple assets - Visuals
Product-Diagrams-929004230010_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 600mm HO 6W 840 T8 CN IES 10.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-T8-COMF-7389584-Ref-929004230010 pdf 662.2 kB