Philips LEDtube, T8, 1500 mm, 23 W, 6500 K, 3700 lm, 60000 hour(s)

MAS LEDtube VLE 1500mm UO 23W 865T8 CN

Product Description

LEDtube, T8, 1500 mm, 23 W, 6500 K, 3700 lm, 60000 hour(s), 160 lm/W, G13, Glass, RG0

Order code: 929002998110
Full order code: 694197064917900

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002998110 en_AA pdf 633.5 kB

Visuals

Product-Photographs-929002998110_EU
Multiple assets - Visuals
Product-Diagrams-929002998110_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1500mm UO 23W 865T8 CN IES 19.0 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-T8-COMF-7389584-Ref-929002998110 pdf 676.4 kB