Philips LEDtube, T8, 1200 mm, 15.5 W, 6500 K, 2500 lm, 60000 hour(s)
MAS LEDtube VLE 1200mm UO 15.5W 865T8 CN
Product Description
LEDtube, T8, 1200 mm, 15.5 W, 6500 K, 2500 lm, 60000 hour(s), 161 lm/W, G13, Glass, RG0
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 60,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube