Philips MASTER Value, LEDtube, T8, Mains only, 1200 mm, 100-240 V, 16 W, 36W TL-D, 6500 K, 2100 lm, 50000 hour(s)

MAS LEDtube VLE 1200mm HO 16W 865 T8 SL

Product Description

MASTER Value, LEDtube, T8, Mains only, 1200 mm, 100-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 50000 hour(s), 131 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929002089842
Full order code: 871951446113000

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002089842 en_AA pdf 628.8 kB

Visuals

Product-Photographs-929002089842_EU
Multiple assets - Visuals
Product-Diagrams-929002089842_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1200mm HO 16W 865 T8 SL IES 19.7 kB

Other

Environmental product declaration
EPD-Philips-Master-Value-LEDtube-T8-COMF-7389584-Ref-929002089742 pdf 671.9 kB