Philips MASTER Value, LEDtube, T8, Mains only, 1200 mm, 100-240 V, 16 W, 36W TL-D, 4000 K, 2100 lm, 50000 hour(s)
MAS LEDtube VLE 1200mm HO 16W 840 T8 SL
Product Description
MASTER Value, LEDtube, T8, Mains only, 1200 mm, 100-240 V, 16 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 50000 hour(s), 131 lm/W, G13, Beam angle 240 degree(s), Glass, RG0
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Warranty period
- 5 years