Global - English

Philips MASTER Value, LEDtube, T8, Mains only, 600 mm, 100-240 V, 8 W, 18W TL-D, 4000 K, 1050 lm, 50000 hour(s)

MAS LEDtube VLE 600mm HO 8W 840 T8 SL

Product Description

MASTER Value, LEDtube, T8, Mains only, 600 mm, 100-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, 50000 hour(s), 131 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929002089542
Full order code: 871951446107900

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002089542 en_AA pdf 626.3 kB

Visuals

Product-Photographs-929002089542_EU
Multiple assets - Visuals
Product-Diagrams-929002089542_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 600mm HO 8W 840 T8 SL IES 15.8 kB

Other

Environmental product declaration
EPD-Philips-Master-Value-LEDtube-T8-COMF-7389584-Ref-929002089542 pdf 667.8 kB