Philips MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 220-240 V, 8 W, 18W TL-D, 5000 K, 1050 lm, 50000 hour(s)
MAS LEDtube 600mm HO 8W850 T8 SH
Product Description
MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 5000 K, 1050 lm, 50000 hour(s), 131 lm/W, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, RG0
Specifications
- Cap-Base
- G13 Rotatable end-cap
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere