Philips MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-240 V, 6 W, 18W TL-D, 4000 K, 1000 lm, CRI 80, 70000 hour(s)
MAS LEDtube 600mm HO 6W 840 T8 UY
Product Description
MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-240 V, 6 W, LED alternative to 18W TL-D, 4000 K, 1000 lm, CRI 80, 70000 hour(s), 166 lm/W, G13, Beam angle 190 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 70,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube