Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 624.3 kB
Product-Photographs-929004297822_EU ZIP
Product-Diagrams-929004297822_EU ZIP
Product Description
MASTER, LEDtube, T8, Mains only, Single-end, 600 mm, 100-240 V, 6 W, LED alternative to 18W TL-D, 4000 K, 1000 lm, CRI 80, 70000 hour(s), 166 lm/W, G13, Beam angle 190 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.92, IP20
Dimension Drawing (with table) - MAS LEDtube 600mm HO 6W 840 T8 SL
General uniform lighting - MAS LEDtube 600mm HO 6W 840 T8 SL
Light Distribution Diagram - MAS LEDtube 600mm HO 6W 840 T8 SL
Spectral Power Distribution Colour - MAS LEDtube 600mm HO 6W 840 T8 SL
Lumen Maintenance Diagram - MAS LEDtube 600mm HO 6W 840 T8 SL
Life Expectancy Diagram
LEDtube 70K 5070 LifetimeVsTc-LED
LEDtube 70K 5070 FailureRate-LED