Philips MASTER, LEDtube, T8, Mains only, Single-end, 600 mm, 100-240 V, 6 W, 18W TL-D, 4000 K, 1000 lm, CRI 80, 25000 hour(s)

MAS LEDtube 600mm HO 6W 840 T8 BR

Product Description

MASTER, LEDtube, T8, Mains only, Single-end, 600 mm, 100-240 V, 6 W, LED alternative to 18W TL-D, 4000 K, 1000 lm, CRI 80, 25000 hour(s), 166 lm/W, G13, Beam angle 190 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.92, IP20

Order code: 929004297812
Full order code: 872110310393200

Specifications

Cap-Base
G13
Nominal lifetime
25,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004297812 en_AA pdf 629.4 kB

Visuals

Product-Photographs-929004297812_EU
Multiple assets - Visuals
Product-Diagrams-929004297812_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 6W 840 T8 BR ies 42.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-Mains-T8-COMF-2167-Ref-929004297822 pdf 966.4 kB