Global - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 10 W, 36W TL-D, 6500 K, 1850 lm, CRI 80, 70000 hour(s)

MAS LEDtube 1200mm UE 10W 865 T8 UY

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 10 W, LED alternative to 36W TL-D, 6500 K, 1850 lm, CRI 80, 70000 hour(s), 185 lm/W, G13, Beam angle 190 degree(s), Glass, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20

Order code: 929004297742
Full order code: 872110314257300

Specifications

Cap-Base
G13
Nominal lifetime
70,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004297742 en_AA pdf 632.7 kB

Visuals

Product-Photographs-929004297742_EU
Multiple assets - Visuals
Product-Diagrams-929004297742_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UE 10W 865 T8 UY ies 42.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-Mains-T8-COMF-2167-Ref-929004297622 pdf 1.0 MB