Global - English

Philips MASTER, LEDtube, T8, Mains, 600 mm, 100-277 V, 8 W, 18W TL-D, 6500 K, 1050 lm, 60000 hour(s)

MAS LEDtube 600mm HO VWV 8W 865 T8

Product Description

MASTER, LEDtube, T8, Mains, 600 mm, 100-277 V, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, 60000 hour(s), 131 lm/W, G13, Beam angle 190 degree(s), Plastic, 0 %

Order code: 929004285412
Full order code: 872110307358700

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004285412 en_AA pdf 605.0 kB

Visuals

Product-Photographs-929004285412_EU
Multiple assets - Visuals
Product-Diagrams-929004285412_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO VWV 8W 865 T8 ies 42.6 kB

Other

Environmental product declaration
Environmental product declaration pdf 661.0 kB