Global - English

Philips MASTER, LEDtube, T8, Single-ended, 1200 mm, 100-242 V, 11.1 W, 32W TL-D, 5000 K, 2000 lm, CRI 83, 70000 hour(s)

MAS LEDtube 1200mm 11.1W 850 T8 JP G2

Product Description

MASTER, LEDtube, T8, Single-ended, 1200 mm, 100-242 V, 11.1 W, LED alternative to 32W TL-D, 5000 K, 2000 lm, CRI 83, 70000 hour(s), 180 lm/W, G13, Beam angle 160 degree(s), Plastic, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20

Order code: 929004262218
Full order code: 872110316562600

Specifications

Cap-Base
G13
Nominal lifetime
70,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004262218 en_AA pdf 645.1 kB

Visuals

Product-Photographs-929004262218_EU
Multiple assets - Visuals
Product-Diagrams-929004262218_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm 11.1W 850 T8 JP G2 IES 21.1 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-COMF-2167-Ref-929004263118 pdf 999.2 kB