Philips LEDtube, T8, 1200 mm, 13 W, 4000 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO 13W840 T8 CN

Product Description

LEDtube, T8, 1200 mm, 13 W, 4000 K, 2100 lm, 60000 hour(s), 161 lm/W, G13, Plastic, RG0

Order code: 929003806110
Full order code: 694197064911700

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003806110 en_AA pdf 622.5 kB

Visuals

Product-Photographs-929003806110_EU
Multiple assets - Visuals
Product-Diagrams-929003806110_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO 13W840 T8 CN IES 10.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929003806110 pdf 657.9 kB