Global - English

Philips LEDtube, T8, 600 mm, 8 W, 6500 K, 1200 lm, 60000 hour(s)

MAS LEDtube 600mm HO 8W865 T8 CN

Product Description

LEDtube, T8, 600 mm, 8 W, 6500 K, 1200 lm, 60000 hour(s), 150 lm/W, G13, Plastic, RG0

Order code: 929003805910
Full order code: 694197064909400

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003805910 en_AA pdf 634.5 kB

Visuals

Product-Photographs-929003805910_EU
Multiple assets - Visuals
Product-Diagrams-929003805910_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 8W865 T8 CN IES 21.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929003805810 pdf 657.8 kB