Philips LEDtube, T8, 1100 mm, 14 W, 6500 K, 2100 lm, 50000 hour(s)
MAS LEDtube 1050mm 14W865 T8 TW
Product Description
LEDtube, T8, 1100 mm, 14 W, 6500 K, 2100 lm, 50000 hour(s), 150 lm/W, G13, Plastic, 0 %
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube