Philips LEDtube, T8, 600 mm, 6.5 W, 6500 K, 1050 lm, 50000 hour(s)
MAS LEDtube 580mm 6.5W865 T8 TW
Product Description
LEDtube, T8, 600 mm, 6.5 W, 6500 K, 1050 lm, 50000 hour(s), 161 lm/W, G13, Plastic, 0 %
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube