Philips MASTER, LEDtube, T8, Mains, 1200 mm, 220-240 V, 14.7 W, 36W TL-D, 5000 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm UO 14.7W850 T8 SH

Product Description

MASTER, LEDtube, T8, Mains, 1200 mm, 220-240 V, 14.7 W, LED alternative to 36W TL-D, 5000 K, 2500 lm, 50000 hour(s), 170 lm/W, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic

Order code: 929003622121
Full order code: 872016918641500

Specifications

Cap-Base
G13 Rotatable end-cap
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003622121 pdf 67.8 kB
Product leaflet
Localized commercial leaflet 929003622121 en_AA pdf 645.3 kB

Visuals

Product-Photographs-929003622121_EU
Multiple assets - Visuals
Product-Diagrams-929003622121_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UO 14.7W850 T8 SH IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8--COMF-2167-Ref-929003103008 pdf 691.3 kB