Global - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-277 V, 10 W, 17-18W TL-D, 6500 K, 1050 lm, 60000 hour(s)

MAS LEDtube 600mm HO VWV 10W 865 T8

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-277 V, 10 W, LED alternative to 17-18W TL-D, 6500 K, 1050 lm, 60000 hour(s), 105 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003557812
Full order code: 871951446931000

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003557812 en_AA pdf 627.5 kB

Visuals

Product-Photographs-929003557812_EU
Multiple assets - Visuals
Product-Diagrams-929003557812_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO VWV 10W 865 T8 IES 8.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-MainsT8-COMF-2167-Ref-929003557712 pdf 656.4 kB