Philips LEDtube, T8, 1200 mm, 15.5 W, 4000 K, 2500 lm, 50000 hour(s)
MAS LEDtube 1200mm 15.5W840 T8 TW
Product Description
LEDtube, T8, 1200 mm, 15.5 W, 4000 K, 2500 lm, 50000 hour(s), 161 lm/W, G13, Plastic, 0 %
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube