Global - English

Philips LEDtube, T8, 1500 mm, 31 W, 6500 K, 5200 lm, 50000 hour(s)

MAS LEDtube 1500mm 31W865 T8 TW

Product Description

LEDtube, T8, 1500 mm, 31 W, 6500 K, 5200 lm, 50000 hour(s), 167 lm/W, G13, Plastic, 0 %

Order code: 929003102908
Full order code: 871951439955600

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003102908 en_AA pdf 633.3 kB

Visuals

Product-Photographs-929003102908_EU
Multiple assets - Visuals
Product-Diagrams-929003102908_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm 31W865 T8 TW IES 22.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8--COMF-2167-Ref-929003103008 pdf 691.3 kB