Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 10.8 W, 32W TL-D, 5000 K, 2000 lm, 50000 hour(s)
MAS LEDtube 1200mm 10.8W 850 T8 JP
Product Description
MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 10.8 W, LED alternative to 32W TL-D, 5000 K, 2000 lm, 50000 hour(s), 185 lm/W, G13, Beam angle 190 degree(s), Plastic
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube