Philips MASTER, LEDtube, T8, Mains, Double-ended, 600 mm, 100-240 V, 6.5 W, 18W TL-D, 6500 K, 1050 lm, 50000 hour(s)

MAS LEDtube DE 580mm 6.5W865 100-240V T8

Product Description

MASTER, LEDtube, T8, Mains, Double-ended, 600 mm, 100-240 V, 6.5 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, 50000 hour(s), 161.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929002483508
Full order code: 871951430110800

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002483508 en_AA pdf 612.2 kB

Visuals

Product-Photographs-929002483508_EU
Multiple assets - Visuals
Product-Diagrams-929002483508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube DE 580mm 6.5W865 100-240V T8 IES 15.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929002488908 pdf 653.6 kB