Global - English

Philips MASTER, LEDtube, T8, DC, 450 mm, 6 W, 15W TL-D, 4000 K, 850 lm, CRI 80, 50000 hour(s)

MAS LEDtube DC72-110V 450mm 6W 840 T8

Product Description

MASTER, LEDtube, T8, DC, 450 mm, 6 W, LED alternative to 15W TL-D, 4000 K, 850 lm, CRI 80, 50000 hour(s), 141.00 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 450 mm, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929002329802
Full order code: 871869973687300

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002329802 pdf 67.5 kB
Product leaflet
Localized commercial leaflet 929002329802 en_AA pdf 628.8 kB

Visuals

Product-Photographs-929002329802_EU
Multiple assets - Visuals
Product-Diagrams-929002329802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube DC72-110V 450mm 6W 840 T8 IES 23.8 kB

Other

Environmental product declaration
EPD-Philips-Specialty-LEDtube-COMF-7950860-Ref-929002329802 pdf 657.2 kB