Philips MASTER, LEDtube, T8, DC, 1200 mm, 18 W, 36W TL-D, 4000 K, 2700 lm, CRI 80, 50000 hour(s)
MAS LEDtube DC72-110V 1200mm 18W 840 T8
Product Description
MASTER, LEDtube, T8, DC, 1200 mm, 18 W, LED alternative to 36W TL-D, 4000 K, 2700 lm, CRI 80, 50000 hour(s), 150.00 lm/W, EEL D, G13, Beam angle 240 degree(s), Glass, 1200 mm, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years