Global - English

Philips MASTER, LEDtube, T8, Mains, 1200 mm, 100-242 V, 20.5 W, 32W TL-D, 6500 K, 3300 lm, 50000 hour(s)

Master LEDTube 1200mm 20.5W 865 T8 W JP

Product Description

MASTER, LEDtube, T8, Mains, 1200 mm, 100-242 V, 20.5 W, LED alternative to 32W TL-D, 6500 K, 3300 lm, 50000 hour(s), 160.00 lm/W, G13, Beam angle 160 degree(s), Plastic

Order code: 929002321048
Full order code: 871951440256000

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002321048 en_AA pdf 625.7 kB

Visuals

Product-Photographs-929002321048_EU
Multiple assets - Visuals
Product-Diagrams-929002321048_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Master LEDTube 1200mm 20.5W 865 T8 W JP IES 54.4 kB