Philips MASTER, LEDtube, T8, Mains only, Single-end, 1500 mm, 100-240 V, 19 W, 58W TL-D, 6500 K, 2500 lm, CRI 80, 25000 hour(s)
MAS LEDtube 1500mm HO 19W 865 T8 BR
Product Description
MASTER, LEDtube, T8, Mains only, Single-end, 1500 mm, 100-240 V, 19 W, LED alternative to 58W TL-D, 6500 K, 2500 lm, CRI 80, 25000 hour(s), 131 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1500 mm, SDCM 6, PF 0.92, IP20
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Warranty period
- 5 years