Philips MASTER, LEDtube, T8, Mains only, Single-end, 1500 mm, 100-240 V, 19 W, 58W TL-D, 4000 K, 2500 lm, CRI 80, 25000 hour(s)

MAS LEDtube 1500mm HO 19W 840 T8 BR

Product Description

MASTER, LEDtube, T8, Mains only, Single-end, 1500 mm, 100-240 V, 19 W, LED alternative to 58W TL-D, 4000 K, 2500 lm, CRI 80, 25000 hour(s), 131 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1500 mm, SDCM 6, PF 0.92, IP20

Order code: 929002089922
Full order code: 872110310409000

Specifications

Cap-Base
G13
Nominal lifetime
25,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002089922 en_AA pdf 633.6 kB

Visuals

Product-Photographs-929002089922_EU
Multiple assets - Visuals
Product-Diagrams-929002089922_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm HO 19W 840 T8 BR IES 19.7 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T8-COMF-2167-Ref-929002089922 pdf 1.2 MB