Philips MASTER, LEDtube, T8, Mains, 1200 mm, 100-242 V, 15.5 W, 36W TL-D, 4000 K, 2500 lm, 50000 hour(s)
Master LEDTube 1200mm 15.5W 840 T8 W JP
Product Description
MASTER, LEDtube, T8, Mains, 1200 mm, 100-242 V, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, 50000 hour(s), 161.00 lm/W, G13, Beam angle 160 degree(s), Plastic
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube