Global - English

Philips MASTER, LEDtube, T8, Mains, 1200 mm, 100-242 V, 12.5 W, 36W TL-D, 6500 K, 2000 lm, 50000 hour(s)

Master LEDTube 1200mm 12.5W 865 T8 W JP

Product Description

MASTER, LEDtube, T8, Mains, 1200 mm, 100-242 V, 12.5 W, LED alternative to 36W TL-D, 6500 K, 2000 lm, 50000 hour(s), 160.00 lm/W, G13, Beam angle 160 degree(s), Plastic

Order code: 929001953048
Full order code: 871951442184400

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001953048 en_AA pdf 693.4 kB

Visuals

Product-Photographs-929001953048_EU
Multiple assets - Visuals
Product-Diagrams-929001953048_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Master LEDTube 1200mm 12.5W 865 T8 W JP IES 4.5 kB