Global - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 12.5 W, 36W TL-D, 5000 K, 2000 lm, 50000 hour(s)

MAS LEDtube 1200mm 12.5W 850 T8 JP G2

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 12.5 W, LED alternative to 36W TL-D, 5000 K, 2000 lm, 50000 hour(s), 160 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929001952988
Full order code: 872016934094700

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001952988 en_AA pdf 314.9 kB

Visuals

Product-Photographs-929001952988_EU
Multiple assets - Visuals
Product-Diagrams-929001952988_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm 12.5W 850 T8 JP G2 ies 21.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929001952988 pdf 710.1 kB