Philips MASTER, LEDtube, T8, EM, 1500 mm, 220-240 V, 24 W, 58W TL-D, 4000 K, 3700 lm, 50000 hour(s)
MAS LEDtube 1500mm UO 24W 840 T8 FF RCA
Product Description
MASTER, LEDtube, T8, EM, 1500 mm, 220-240 V, 24 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, 50000 hour(s), 154.00 lm/W, G13, Beam angle 160 degree(s)
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube